Warm Water Bidet

Warm Water Bidet

Such as high efficiency, low power consumption and miniaturization are important in designing warm water bidet. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 12 V: Motor, Pump, Fan 12 V: Motor, Pump, Fan Up to 5 V: MCU, Sensor, LED, etc. Up to 5 V: MCU, Sensor, LED, etc. AC AC Open/Close Sensor Open/CloseSensor Remote Control Receiver Remote ControlReceiver Flash Flash AC-DC Converter AC-DCConverter DC-DC Converter DC-DCConverter Beep/ Indicator Beep/Indicator Heater Toilet Seat HeaterToilet Seat Water Tap Valve Water TapValve Heater Warm Water HeaterWarm Water Seating Sensor SeatingSensor 12 V 12 V MOSFET /MCD MOSFET/MCD Shower Pump Shower Pump Nozzle Movement NozzleMovement MOSFET /MCD MOSFET/MCD Deodorizing Fan Deodorizing Fan Lid and Seat Open/Close Motor Lid and SeatOpen/Close Motor Drying Air Fan Drying Air Fan Transistor Array Transistor Array MOSFET /MCD MOSFET/MCD MCU MCU Isolation Isolation Isolation Isolation Isolation Isolation Flyback type AC-DC converter circuit Heater/Water tap control circuit LED drive circuit Nozzle motor drive circuit Lid and seat open/close brushed DC motor drive circuit Fan motor drive circuit
Fan motor drive circuit

Example of fan motor drive circuit using MCU / Brushed DC motor

Example of fan motor drive circuit using MCU / Brushless DC motor

LED drive circuit

Example of LED drive circuit using MCU

Heater/Water tap control circuit

Example of heater/water tap control circuit using triac output photocoupler

Lid and seat open/close brushed DC motor drive circuit

Example of brushed DC motor drive circuit using H-bridge

Example of brushed DC motor drive circuit using MCD with H-bridge

Flyback type AC-DC converter circuit

Example of a flyback type AC-DC converter circuit with feedback using a photocoupler

Nozzle motor drive circuit

Example of nozzle motor drive circuit using transistor array

子方塊圖

Fan motor drive circuit
Fan motor drive circuit

Example of fan motor drive circuit using MCU / Brushed DC motor

Example of fan motor drive circuit using MCU / Brushed DC motor
General purpose operational amplifier
Part Number
Toshiba Package Name SOT-353 (USV) SOT-25 (SMV)
VCC (Max) [V] 7 5.5
VCC, VEE (Max) [V] +/-3.5 +/-2.75
Small signal MOSFET
Part Number
Toshiba Package Name SOT-723 (VESM) SOT-563 (ES6)
VDSS (Max) [V] 20 20
ID (Max) [A] 0.8 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.235 0.235
Polarity N-ch N-ch×2
TXZ+TM 3A Series M3H Group
Fan motor drive circuit (with MCD)

Example of fan motor drive circuit using MCU / Brushless DC motor

Example of fan motor drive circuit using MCU / Brushless DC motor
Single phase brushless DC motor driver
Part Number
Toshiba Package Name SSOP16-P-225-0.65B P-WQFN16-0303-0.50-002
VOUT (Max) [V] 18 18
IOUT (Max) [A] 1.5 1.5
VM [V] 5.5 to 16 5.5 to 16
RON (Typ.) [Ω] 1.6 1.6
Three-phase brushless DC motor driver
Part Number
Toshiba Package Name P-WQFN36-0505-0.50-001
VOUT (Max) [V] 40
IOUT (Max) [A] 3
VM [V] 6 to 30
RON (Typ.) [Ω] 0.24
TXZ+TM 3A Series M3H Group
LED drive circuit
LED drive circuit

Example of LED drive circuit using MCU

Example of LED drive circuit using MCU
Rectifier diode
Part Number
Toshiba Package Name M-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 1
Small signal MOSFET
Part Number
Toshiba Package Name SOT-723 (VESM) SOT-563 (ES6)
VDSS (Max) [V] 20 20
ID (Max) [A] 0.8 0.8
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.235 0.235
Polarity N-ch N-ch×2
TXZ+TM 3A Series M3H Group
Heater/Water tap control circuit
Heater/Water tap control circuit

Example of heater/water tap control circuit using triac output photocoupler

Example of heater/water tap control circuit using triac output photocoupler
Triac output photocoupler
Part Number
Toshiba Package Name 4pin SO6 5pin DIP6
BVS (Min) [Vrms] @ t = 60 [s] 3750 5000
Topr [°C] -40 to 100 -40 to 100
TXZ+TM 3A Series M3H Group
Lid and seat open/close brushed DC motor drive circuit
Lid and seat open/close brushed DC motor drive circuit

Example of brushed DC motor drive circuit using H-bridge

Example of brushed DC motor drive circuit using H-bridge
U-MOS Series N-ch MOSFET
Part Number
Toshiba Package Name SOP Advance SOP Advance SOP Advance TSON Advance TSON Advance
VDSS (Max) [V] 30 30 30 30 30
ID (Max) [A] 124 134 90 122 76
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0029 0.003 0.0048 0.0029 0.0052
Polarity N-ch N-ch N-ch N-ch N-ch
U-MOS Series P-ch MOSFET
Part Number
Toshiba Package Name SOP Advance
VDSS (Max) [V] -30
ID (Max) [A] -45
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.003
Polarity P-ch
Intelligent power device (IPD)
Part Number
Toshiba Package name PS-8
VBB (Max) [V]  
VCC (Max) [V]  
IO (Max) [A]  
Lid and seat open/close brushed DC motor drive circuit (with MCD)

Example of brushed DC motor drive circuit using MCD with H-bridge

Example of brushed DC motor drive circuit using MCD with H-bridge
1ch brushed DC motor driver
Part Number
Toshiba Package Name P-HSOP8-0405-1.27-002 P-HSOP8-0405-1.27-002
VOUT (Max) [V] 50 50
IOUT (Max) [A] 3.5 3.5
VM [V] 4.5 to 44 4.5 to 44
RON(Normal) (Typ.) [Ω] 0.6 0.6
RON(Large) (Typ.) [Ω]    
2ch brushed DC motor driver
Part Number
Toshiba Package Name HTSSOP48-P-300-0.50 P-WQFN48-0707-0.50-003 HZIP25-P-1.00F P-SDIP24-0723-1.78-001 P-WQFN48-0707-0.50-003 P-SDIP24-0723-1.78-001
VOUT (Max) [V] 50 50 50 50 50 50
IOUT (Max) [A]       4   2.5
VM [V] 10 to 47 10 to 47 10 to 47 10 to 47 10 to 47 10 to 47
RON(Normal) (Typ.) [Ω] 0.49 0.49 0.49 0.49 0.8 0.8
RON(Large) (Typ.) [Ω] 0.245 0.245 0.245 0.245 0.4 0.4
TXZ+TM 3A Series M3H Group
Flyback type AC-DC converter circuit
Flyback type AC-DC converter circuit

Example of a flyback type AC-DC converter circuit with feedback using a photocoupler

Example of a flyback type AC-DC converter circuit with feedback using a photocoupler
Transistor output photocoupler
Part Number
Toshiba Package Name 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000
VCEO (Max) [V] 80
Topr [°C] -55 to 125
Nozzle motor drive circuit
Nozzle motor drive circuit (with transistor array)

Example of nozzle motor drive circuit using transistor array

Example of nozzle motor drive circuit using transistor array
Transistor array
Part Number
Toshiba Package Name SOL16 SOP18-P-375-1.27 P-SSOP24-0613-1.00-001
Number of Circuits 7 8 4
IOUT (Max) [mA/ch] 500 500 1500
TXZ+TM 3A Series M3H Group

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • M-FLATTM and TXZ+TM are trademarks of Toshiba Electronic Devices & Storage Corporation.
  • All other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗