※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
Click on components for more details
| Input Power Supply Voltage | DC 8V to 18V |
|---|---|
| Input Control Signal Voltage | DC 5V |
| Rated Output Current | 10A (Max.) with XPN7R104NC MOSFETs / 20A (Max.) with XPH3R304PS MOSFETs |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Portion Usage | Description |
|---|---|---|---|
| H-bridge driver for automobile | Bridge Circuit Drive・1 | Automotive 1-channel H-bridge(2-channel half-bridge) gate driver, VQFN24 | |
| Automobile CPU regulator, built-in watchdog timer | 5V Power Supply Circuit・1 | Automotive 5V Voltage Regulator with Watchdog Timer, SSOP20 | |
| Power MOSFET (N-ch single 30V<VDSS≤60V) | Bridge Circuit・4 | N-ch MOSFET, 40 V, 20 A, 0.0071 Ω@10V, TSON Advance(WF) | |
| Power MOSFET (N-ch single 30V<VDSS≤60V) | Bridge Circuit・4 | N-ch MOSFET, 40 V, 60 A, 0.0033 Ω@10V, SOP Advance(WF) | |
| Power MOSFET (N-ch single 30V<VDSS≤60V) | Reverse Connection Protector Circuit・1 | N-ch MOSFET, 40 V, 120 A, 0.00114 Ω@10V, SOP Advance(WF) | |
| Small Low ON resistance MOSFETs | LED Drive・2 | P-ch MOSFET, -20 V, -0.8 A, 0.39 Ω@4.5V, SOT-723(VESM) | |
| Transistor for low frequency small-signal amplification | Reverse Connection Protector Circuit・1 | NPN Bipolar Transistor, 50 V, 1 A, SOT-23F | |
| Power transistor for high-speed switching applications | 5V Power Supply Circuit・1 | PNP Bipolar Transistor, -50 V, -5 A, New PW-Mold | |
| Small-signal Schottky barrier diode | Power Supply Circuit・3 | 30 V/0.2 A Schottky Barrier Diode, SOD-523(ESC) | |
| Zener diode | Bridge Circuit・1 | 27 V Zener Diode, SOD-323(USC) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.