This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Monolithic square-wave drive products employ the latest high-breakdown-voltage SOI (Silicon On Insulator) processes. The power IC chip is equipped with a 600-V IGBT, free-wheeling diode (FWD), and control circuits. The power IC chip is mounted on a package (HSSOP31) compatible with low-thermal-resistance exposed pads (E-Pad). A small number of peripheral components can drive a small, highly efficient brushless motor. In the latest products, switching losses are reduced, thereby improving the efficiency by about 0.3 W compared with the efficiency of conventional products.
The latest products adopt the latest high-breakdown-voltage SOI processes to reduce switching losses and improve efficiency by about 0.3 W (@input power = 40 W) compared with conventional products.
In addition to the conventional current limiting function, we have also added an overcurrent protection function to improve the safety of system failures, such as when the motor is locked. A Hall element can be used as a sensor for detecting the position of the rotor, which helps reduce the cost of the system.
Stock Check & Purchase
require 3 characters or more.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|