TLP116

EOL announced

Photocoupler (photo-IC output)

Description

Feature 5V supply voltage
Application Scope Communication interface / PLC / Measurement instrumentation
Function High-speed
Number of Circuits 1
Output Interface totem-pole(INV)
RoHS Compatible Product(s) (#) Please contact us.
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 5pin MFSOP6
Package Image Toshiba TLP116 Photocoupler (photo-IC output) product 5pin MFSOP6 package image
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
3.6×7.0×2.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVS t=60sec 3750 Vrms
ICC (Max) ICC - 5 mA
threshold input current(H/L) IFHL - 5 mA
Propagation delay time (H/L)(Max) tpHL - 60 ns
Propagation delay time (L/H)(Max) tpLH - 60 ns
Data transfer rate - - 20 Mbps

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open