This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba’s audio power amplifier for in-vehicle adopts the low on-resistance 0.13um process with the leading edge and top-class in the industry, and realize the high quality design by including the various protection functions and the original safety function for in-vehicle.
In addition, the audio amplifier can realize the low-power consumption design equaled to class-d amplifier by using the TB class that is the original linear high-efficiency technology.
The amplifier contributes to the safety, high reliability and low-power consumption of products for customer.
| Process | Part Number | Max Power | Class | Voltage Gain | I2C Bus | Output DC Offset Det. | Clip Det. | Short-Circuit Det. | High-Side Switch | Half Short Det. | Speaker Burning Prevention | 2Ω Load |
GSM | 6V Crui-sing | Package | Status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC= 15.2 V | VCC= 14.4 V | ||||||||||||||||
| BiCD0.13 μm |
TB2952AHQ | 49W | 45W | AB | 26dB/ 12dB |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
HZIP25 | MP | ||
| 49W | 45W | KB** | 26dB/ 16dB |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
HZIP25 | |||||
| CD0.13μm | 45W | 40W | AB | 26dB | ![]() |
![]() |
![]() |
![]() |
![]() |
HZIP25 | |||||||
| HSOP36 | |||||||||||||||||
| 49W | 44W | AB | 26dB | * |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
HZIP25 | ||||||
| 49W | 44W | AB | 26dB | * |
![]() |
![]() |
![]() |
![]() |
![]() |
HZIP25 | |||||||
| 49W | 45W | AB | 26dB | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
HZIP25 | ||||||
| 49W | 45W | TB*** | 26dB/ 16dB |
![]() |
* |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
HSOP36 | |||||
| 45W | 40W | TB*** | 26dB/ 16dB |
![]() |
* |
![]() |
![]() |
![]() |
![]() |
![]() |
HSOP36 | ||||||
* Full time output DC offset detection(TOSHIBA Patent)
** KB: Knitted BTL(Bridge Tied Load)
*** TB: Tied BTL(Bridge Tied Load)
| Process | Part Number | Max Output | Class | Voltage Gain | Thermal Det. | Speaker-Open Det. | Short-Circuit Det. | Over-Voltage Det. | Comment | Package | Status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC= 16 V | VCC= 12 V | |||||||||||
| BiCD0.13μm | 5W | 3W | AB | 26dB (variable) |
![]() |
![]() |
![]() |
![]() |
Vehicle Sound for Pedestrian | TSSOP16 | MP | |
Higher toughness process for +B Surge
Easy to design for EMI/EMC/BCI etc
The IC can perform full-time DC offset voltage detection at speaker terminals. It is possible to realize a system that prevents the speaker voice coil burning caused by the occurrence of DC offset voltage.
Temperature reduced approx. 20-40 degrees C compared with other AMPs.
Test Condition
Vcc=13.2V, f=1kHz, RL=4Ω, Pout=0.4W x 4ch operated, Ta=25℃,
Heat sink Thermal resistance : 6.5℃/W (Size : 85×85×2mm at Aluminum)
Power dissipation comparison
Reasonable external parts
Stock Check & Purchase
require 3 characters or more.