TMP88CH41UG

Not Recommended for New Design

TLCS-870X

Description

Description 8-bit microcontroller containing one channel of 2nd-generation PMD in 44-pin package and suitable for simple home appliances
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP44-P-1010-0.80B
Package Image Toshiba TMP88CH41UG TLCS-870X product LQFP44-P-1010-0.80B package image
Pins 44
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 8 bit
ROM size 16 Kbyte
ROM type Mask ROM -
RAM size 0.5 Kbyte
internal data bus width 8 bit
LED drive capability 16 ch
SIO 1 ch
UART 1 ch
A/D converters(10bit) 8 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 2 ch
Motor control 1 ch
watchdog timer Available -
I/O Port 33 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 8 to 20 -40 to 85 0.2

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open