TMP91CK27UG

EOL announced

TLCS-900L1

Description

Description 16-bit microcontrollers with various serial interfaces suitable for limited-space applications
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP64-P-1010-0.50D
Package Image Toshiba TMP91CK27UG TLCS-900L1 product LQFP64-P-1010-0.50D package image
Pins 64
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM size 24 Kbyte
ROM type Mask ROM -
RAM size 1 Kbyte
UART/SIO 2 ch
I2C/SIO 1 ch
A/D converters(10bit) 4 ch
Timer/counter(16bit) 1 ch
Timer/counter(8bit) 6 ch
clock timer Available -
CS/WAIT controller 4 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
I/O Port 53 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 3.6 4 to 27 -40 to 85 0.148
1.8 to 3.6 2 to 10 -40 to 85 0.4

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open