TMP91CW11FG

EOL announced

TLCS-900L1

Description

Description TMP91CW11 is a high-speed 16-bit microcontroller designed for the control of various mid- to large-scale equipment.
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name LQFP100-P-1414-0.50F
Package Image Toshiba TMP91CW11FG TLCS-900L1 product LQFP100-P-1414-0.50F package image
Pins 100
Mounting Surface Mount
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Description

Property Value Unit
number of bits 16 bit
ROM size 128 Kbyte
ROM type Mask ROM -
RAM size 4 Kbyte
SIO 2 ch
UART 1 ch
UART/SIO 2 ch
I2C/SIO 1 ch
A/D converters(10bit) 8 ch
LED drive capability 6 ch
Timer/counter(16bit) 2 ch
Timer/counter(8bit) 2 ch
clock timer Available -
PWM output(8bit) 2 ch
CS/WAIT controller 3 ch
watchdog timer Available -
dual clock operation Available -
Clock gear function Available -
I/O Port 79 port
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
4.5 to 5.5 4 to 25 -40 to 85 0.16
2.7 to 5.5 4 to 12.5 -40 to 85 0.32

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open