| Feature | Lower CR |
|---|---|
| Application Scope | Measurement instrumentation |
| Number of Circuits | 1 |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | S-VSON4T |
|---|---|
| Package Image |
|
| Pins | 4 |
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
1.45×2.0×1.3 |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| ON-state current | ION | 1.5 | A |
| OFF-state output terminal voltage | VOFF | 20 | V |
| Operating Temperature (Max) | Topr | 125 | ℃ |
| Operating Temperature (Min) | Topr | -40 | ℃ |
| Isolation voltage BVs @1minute (Min) |
BVS | 500 | Vrms |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Terminal Capacitance (Max) | COFF | - | 150 | pF |
| Terminal Capacitance (Typ.) | COFF | - | 120 | pF |
| Product of Terminal Capacitance and ON-resistance (Typ.) | COFFxRON | - | 12 | pFxΩ |
| Operating voltage(Max) | VFON | ION=0.1A | 3 | V |
| OFF-State current (Max) | IOFF | - | 1 | nA |
| On-state resistance (Max) | RON | ION=1.5A VIN=5V |
0.2 | Ω |
| Turn-on time (Max) | tON | - | 2 | ms |
| Turn-off time (Max) | tOFF | - | 0.2 | ms |
Contact us
Contact usFrequently Asked Questions
FAQs