2SD2636

EOL announced

Power transistor for low frequency applications

Description

Application Scope Output(70W) / Audio
Features Darlington
Polarity NPN
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TO-3P(N)
Package Image Toshiba 2SD2636 Power transistor for low frequency applications product TO-3P(N) package image
JEITA SC-65
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
15.5×20.0×4.5
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 8 A
Collector Current ICP 15 A
Collector power dissipation PC 100 W
Collector-Base Voltage VCBO 160 V
Collector-emitter voltage VCEO 160 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Min) hFE - 500 -
Collector Emitter Saturation Voltage (Max) VCE(sat) - 3.0 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open