Application Scope | Communication, automation and measurement equipments / Constant voltage regulation / Transient suppressors |
---|---|
Series name | CRZ series |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | S-FLAT |
---|---|
Package Image |
![]() |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.6×3.5×0.98 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
![]() |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 0.7 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Zener Voltage (Typ.) | VZ | - | 16 | V |
Contact us
Contact usFrequently Asked Questions
FAQs