DF2S23P2FU

ESD protection diode (standard type, single)

Description

Internal Connection Single
Number of Circuits 1
Number of Protected Lines 1
Configuration Unidirectional
Application Power supply
RoHS Compatible Product(s) (#) Available

Package Information

package name (TOSHIBA) SOD-323 (USC)
Package Image Toshiba DF2S23P2FU ESD protection diode (standard type, single) product USC package image
package code SOD-323
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.25×0.9
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-30 kV
Peak pulse current (IEC61000-4-5) IPP 14 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Working peak reverse voltage (Max) VRWM - 21 V
Total Capacitance (Typ.) CT VR=0V
f=1MHz
160 pF
Dynamic resistance (Typ.) Rdyn IPP=16A to 30A 0.13 Ω
Reverse Breakdown Voltage (Min) VBR IBR=1mA 21.5 V
Reverse Current (Max) IR VRWM=21V 0.1 μA
Clamp voltage (Based on IEC61000-4-5) (Typ.) VC IPP=1A 24.2 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2024

Jan,2026

Jan,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
DF2S23P2FU,H3F 3000 Yes General Use

Applications

Wireless Charger
Such as low power consumption and miniaturization are important in designing wireless charger. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, inverter circuit unit, etc., along with circuit configuration examples.
Human Sensor
Such as low power consumption, miniaturization and robust operation are important in designing human sensor. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, sensor signal input unit, alarm output unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open