Description

Application Scope Power Management Switches / High-Speed Switching
Polarity N-ch + P-ch
Generation U-MOSⅢ / U-MOSⅢ
Internal Connection Independent
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name SOT-363F (UF6)
Package Image Toshiba SSM6L40TU Small Low ON resistance MOSFETs product UF6 package image
Package Code SOT-363F
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage (Q1) VDSS 30 V
Gate-Source voltage (Q1) VGSS +/-20 V
Drain current (Q1) ID 1.6 A
Drain-Source voltage (Q2) VDSS -30 V
Gate-Source voltage (Q2) VGSS +/-20 V
Drain current (Q2) ID -1.4 A
Power Dissipation PD 0.5 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Q1) (Max) Vth - 2.6 V
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=4V 182
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=10V 122
Input capacitance (Q1) (Typ.) Ciss - 180 pF
Total gate charge (Q1) (Typ.) Qg VGS=10V 5.1 nC
Gate threshold voltage (Q2) (Max) Vth - -2.0 V
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-10V 226
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-4V 403
Input capacitance (Q2) (Typ.) Ciss - 120 pF
Total gate charge (Q2) (Typ.) Qg VGS=-10V 2.9 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2016

Apr,2025

Jul,2025

Dec,2025

Dec,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note
SSM6L40TU,LF 3000 Yes - General Use
SSM6L40TU,LXGF 3000 - Yes Yes (Note) Unintended Use (Note)

(Note):For more information, please contact our sales or use the inquiry form on our website.


Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open