TBAT54S

Small-signal Schottky barrier diode

  • Related Reference Design(1)

Description

Feature Low leakage current / Low VF
Internal Connection Series
Number of Circuits 2
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-23 (SOT23)
Package Image Toshiba TBAT54S Small-signal Schottky barrier diode product SOT23 package image
JEDEC TO-236AB
Package Code SOT-23
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.4×0.9
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current IO 0.2 A
Reverse Voltage VR 30 V
Maximum (Peak) Reverse Voltage VRM 35 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Forward Voltage (Max) VF IF=1mA 0.32 V
Forward Voltage (Max) VF IF=10mA 0.39 V
Forward Voltage (Max) VF IF=100mA 0.58 V
Forward Voltage (Typ.) VF IF=1mA 0.21 V
Forward Voltage (Typ.) VF IF=10mA 0.28 V
Forward Voltage (Typ.) VF IF=100mA 0.45 V
Reverse Current (Max) IR VR=25V 0.002 mA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2025

Aug,2025

Feb,2025

Feb,2025

Mar,2026

Nov,2026

Nov,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TBAT54S,LM 3000 Yes General Use

Reference Design

Features of 1.2V/100A output DC-DC converter compliant with 48V bus voltage.
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.
「Please note that 2SC5886A was designated as Not Recommended for New Design (NRND) as of April, 2026.」

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open