Intelligent power device 600V (High voltage PWM DC brushless motor driver)
Feature | 7V Voltage Regulator |
---|---|
Number of Circuits | 1 |
Protection Functions | Overcurrent / Thermal shutdown / Undervoltage |
Output configuration | 3-phase full-bridge |
Drive Type | Sine-wave / Square-wave |
Control Circuit | Non-built-in |
Power Block | MOSFET |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SSOP30 |
---|---|
Package Image | |
Pins | 30 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
20.0×14.2×2.2 |
Package Dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) |
Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output current(DC) | IOUT(DC) | 5.0 | A |
Power Supply Voltage | VBB | 600 | V |
Power Supply Voltage | VCC | 18 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating power supply voltage | VBB | - | 50 to 450 | V |
Operating power supply voltage | VCC | - | 13.5 to 16.5 | V |
On State Resistance (Max) | RDSONH | - | 0.56 | Ω |
On State Resistance (Max) | RDSONL | - | 0.56 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs