Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of brushed DC motor drive circuit for EPS
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of three phase brushless DC motor drive circuit for EPS
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of three phase brushless DC motor drive circuit for EPS
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of three phase brushless DC motor drive circuit for EPS
Example of brushed DC motor drive circuit for EPS
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Example of brushed DC motor drive circuit for EPS
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | |
---|---|
Toshiba Package Name | LQFP48-P-0707-0.50 |
Product Category | H-bridge driver for automobile |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | DPAK+ | SOP Advance(WF) | SOP Advance(WF) |
VDSS (Max) [V] | -40 | -40 | -60 | -40 | -60 |
ID (Max) [A] | -40 | -90 | -60 | -100 | -90 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0043 | 0.0112 | 0.0031 | 0.0083 |
Polarity | P-ch | P-ch | P-ch | P-ch | P-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of three phase brushless DC motor drive circuit for EPS
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | ||
---|---|---|
Toshiba Package Name | QFP64-P-1010-0.50C | P-VQFN48-0707-0.50-005 |
Product Category | Pre-driver for automobile | Pre-driver for automobile |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | DPAK+ | SOP Advance(WF) | SOP Advance(WF) |
VDSS (Max) [V] | -40 | -40 | -60 | -40 | -60 |
ID (Max) [A] | -40 | -90 | -60 | -100 | -90 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0043 | 0.0112 | 0.0031 | 0.0083 |
Polarity | P-ch | P-ch | P-ch | P-ch | P-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of three phase brushless DC motor drive circuit for EPS
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | ||
---|---|---|
Toshiba Package Name | QFP64-P-1010-0.50C | P-VQFN48-0707-0.50-005 |
Product Category | Pre-driver for automobile | Pre-driver for automobile |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | DPAK+ | SOP Advance(WF) | SOP Advance(WF) |
VDSS (Max) [V] | -40 | -40 | -60 | -40 | -60 |
ID (Max) [A] | -40 | -90 | -60 | -100 | -90 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0043 | 0.0112 | 0.0031 | 0.0083 |
Polarity | P-ch | P-ch | P-ch | P-ch | P-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of three phase brushless DC motor drive circuit for EPS
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | ||
---|---|---|
Toshiba Package Name | QFP64-P-1010-0.50C | P-VQFN48-0707-0.50-005 |
Product Category | Pre-driver for automobile | Pre-driver for automobile |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of brushed DC motor drive circuit for EPS
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | |
---|---|
Toshiba Package Name | LQFP48-P-0707-0.50 |
Product Category | H-bridge driver for automobile |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK+ | DPAK+ | SOP Advance(WF) | SOP Advance(WF) |
VDSS (Max) [V] | -40 | -40 | -60 | -40 | -60 |
ID (Max) [A] | -40 | -90 | -60 | -100 | -90 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0043 | 0.0112 | 0.0031 | 0.0083 |
Polarity | P-ch | P-ch | P-ch | P-ch | P-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-346 (S-Mini) | SOT-346 (S-Mini) | SOT-723 (VESM) |
VDSS (Max) [V] | 60 | -60 | -20 |
ID (Max) [A] | 0.4 | -0.4 | -0.8 |
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 1.75 | 1.9 | 0.39 |
Polarity | N-ch | P-ch | P-ch |
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOT-416 (SSM) | SOT-416 (SSM) | SOT-323 (USM) | SOT-323 (USM) | SOT-346 (S-Mini) | SOT-346 (S-Mini) |
VCEO (Max) [V] | -50 | 50 | 50 | -50 | 50 | -50 |
IC (Max) [A] | -0.15 | 0.15 | 0.15 | -0.15 | 0.15 | -0.15 |
Polarity | PNP | NPN | NPN | PNP | NPN | PNP |
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | SOT-563 (ES6) | SOT-563 (ES6) | SOT-363 (US6) | SOT-363 (US6) |
VCEO (Q1) (Max) [V] | 50 | -50 | 50 | -50 |
VCEO (Q2) (Max) [V] | 50 | -50 | 50 | -50 |
IC (Q1) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
IC (Q2) (Max) [A] | 0.1 | -0.1 | 0.1 | -0.1 |
Polarity (Q1) | NPN | PNP | NPN | PNP |
Polarity (Q2) | NPN | PNP | NPN | PNP |
Part Number | |||
---|---|---|---|
Toshiba Package Name | SOT-323 (USM) | SOT-323 (USM) | SOT-323 (USM) |
VESD (Max) [kV] | +/-30 | +/-25 | +/-20 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.8 | 1.1 | 1.5 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 9 | 9 | 6.5 |
Part Number | |
---|---|
Toshiba Package Name | SSOP20 |
Product Category | Automobile CPU regulator, built-in watchdog timer |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 | HTSSOP48-P-300-0.50 |
Product Category | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer | Automobile CPU regulator, built-in watchdog timer |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.