※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
TXZ+4A
| Description |
TMPM4G group (1) are microcontrollers which contain 512 KB to 2048 KB of code Flash memory, 32 KB of data Flash memory and 194 KB to 258 KB of RAM, and are deploying the package of 100 pins to 177 pins. Operation frequency of these product is up to 200 MHz. These products have wide variety of communication interfaces and many timers. TMPM4G group (1) can be widely used for consumer and industry equipment such as OA equipment and digital products, etc. |
|---|---|
| RoHS Compatible Product(s) (#) | Available |
| Dry Packed Products | Available |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
| Toshiba Package Name | P-LQFP100-1414-0.50-002 |
|---|---|
| Package Image |
|
| Pins | 100 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M4G | - |
| Number of bits | 32 | bit |
| ROM size | 512 | Kbyte |
| ROM type | Flash | - |
| Data flash | 32 | Kbyte |
| RAM size | 194 | Kbyte |
| Internal data bus width | 32 | bit |
| External data bus width | 16 | bit |
| External address space | 64M | byte |
| External Bus Interface | Available | - |
| Interrupt function | 121 | - |
| Number of External interrupt pins | 17 | pins |
| Number of IN ports | 4 | port |
| Number of OUT ports | 1 | port |
| Number of I/O ports | 91 | port |
| DMA controllers | 43 | ch |
| DMA controllers units | 2 | units |
| UART | 4 | ch |
| I2C | 3 | ch |
| TSPI | 5 | ch |
| Serial Memory Interface | 1 | ch |
| 3-phase PWM output | 1 | ch |
| A/D converters(12bit) | 16 | ch |
| D/A converters(8bit) | 2 | ch |
| 32bit timer/counter(32bit mode) | 16 | ch |
| 32bit timer/counter(16bit mode) | 32 | ch |
| RTC | 1 | ch |
| watchdog timer | Available | - |
| Long Term Timer | 1 | ch |
| Power-on reset circuit | Available | - |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| Standby function | IDLE / STOP1 / STOP2 | - |
| On-chip debug function | Available | - |
| trace func | Available | - |
| Non Break Debug Interface | 1 | ch |
| dual clock operation | Not Available | - |
| CEC | 1 | ch |
| I2S (Inter-IC Sound) Interface | 2 | ch |
| Remote_control receiving circuit | 1 | ch |
| Interval Sensor Detection Circuit | 1 | units |
| Internal High speed Oscillator(IHOSC) | Available | - |
| FIR calculation Circuit | Y | - |
| Serial Peripheral Interface | 1 | ch |
| Storage temperature | -55 to 125 | ℃ |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 3.6 | 1 to 200 | -40 to 85 | 0.005 |
Contact us
Contact usFrequently Asked Questions
FAQs