※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Download "Chapter III : Transistors" (PDF:2.0MB)
Features and main applications based on the structure of various MOSFETs are shown in Table 3-2.
Depending on the product, it is also commercialized for high-speed switching designed for small "Ron × Ciss” by taking advantage of the low ON resistance characteristic.
| Names at Toshiba | U-MOS | π-MOS | DTMOS | |
|---|---|---|---|---|
| General name | Trench gate MOS | D-MOS Planer gate MOS |
SJ-MOS | |
| Withstand voltage | Better up to 250 V | Excellent up to 900 V | Excellent 600 V or higher | |
| Low ON voltage | Excellent | Fair | Excellent | |
| High current | Excellent | Fair | Excellent | |
| High speed | Good/Excellent |
Good | Excellent | |
| Application | Field | Battery applications | Small-to medium-capacity converters | Medium-to large-capacity converters |
| Equipment | PCM,NBPC,DC/DC converters,motor equipment for automobiles | Chargers,adaptors small-to medium-size TVs, LED lighting | Base station & server power supplies, medium-to large-size TVs, power conditioners | |