Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Image input unit

Example of camera image signal input circuit to image recognition processor

Video input section

Lineup

Peripheral bridge IC

  Camera I/F Bridge Display I/F Bridge
Part number TC9590 TC9591 TC9592 TC9593 TC9594 TC9595
Package VFBGA80 VFBGA80 VFBGA49 VFBGA64 VFBGA80 VFBGA80
Input HDMI1.4a

(1) MIPI® CSI-2

(2) Parallel 24bit@166 MHz

MIPI DSI

4 Lanes x 1ch

Parallel input

24bit@166 MHz

MIPI DSI

4 Lanes x 1ch.

/ MIPI DPI (24bit)

Output

MIPI

CSI-2

4 Lanes x 1ch

(1) Parallel 24bit@100 MHz
(2) MIPI® CSI-2

LVDS

Single Link

MIPI DSI

4 Lanes x 1ch

DisplayPort 1.1a

 x 2 Ports

/ MIPI DPI (24bit)

Video decoder

Part number TC90105FG TC90107FG
Package LQFP 80 pin LQFP 64 pin
ADC 2 1
New image correction
ITU-R BT.601 output -
ITU-R BT.656 output

TVS diode (for high speed communication)

Part number DF2S5M4FS DF2S6M4FS
Package SOD-923
VESD [kV] @ISO 10605 ±30 ±30

VRWM (Max) [V]

3.6 5.5
Ct (Typ. / Max.) [pF] 0.45 / 0.55
RDYN (Typ) [Ω] 0.35

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* MIPI® is registered service marks of MIPI Alliance, Inc. CSI-2 and DSI are service marks of MIPI Alliance, Inc.
* The terms HDMI, and HDMI High-Definition Multimedia Interface, and the HDMI Logo are trademarks or registered trademarks of HDMI Licensing Administrator, Inc. in the United States and other countries.
* DisplayPort and the DisplayPort logo are trademarks owned by the Video Electronics Standards Association (VESA®) in the United States and other countries.
* Other company names, product names, and service names may be trademarks of their respective companies.