Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Power supply ON/OFF control and reverse connection protection circuit (N-ch type)

Example of ON/OFF control and reverse connection protection circuit using N-ch MOSFET for 12 V power lines.

Pump driving circuit (Three-phase motor)

Lineup

U-MOS Series 40 V N-ch MOSFET

Part number

Drain current

On-resistance (Max)

@VGS=10 V

Package

XPN3R804NC

40 A

3.8 mΩ

TSON Advance(WF)

TK1R4S04PB

120 A

1.35 mΩ

DPAK+

TPHR7904PB

150 A

0.79 mΩ

SOP Advance(WF)

TPWR7904PB

150 A

0.79 mΩ

DSOP Advance(WF)L

TKR74F04PB

250 A

0.74 mΩ

TO-220SM(W)

TK1R5R04PB

160 A

1.5 mΩ

D2PAK+

Gate driver (for switch)

Part number

TPD7104AF

TPD7106F

TPD7107F

Package

PS-8 (2.8 x 2.9 mm)

SSOP16 (5.5 x 6.4 mm)

WSON10A (3 x 3 mm)

Features

  • Operating power supply voltage range: 5 to 18 V
  • Built-in power supply reverse connection protection function
    (Supported for power supply reverse connection protection MOSFET applications)
  • Operating power supply voltage range: 4.5 to 27 V
  • Built-in power supply reverse connection protection function (Supported for power supply reverse connection protection MOSFET applications)
  • Operating power supply voltage range: 5.75 to 26 V
  • Current sense output
  • Protective functions; overcurrent, overtemperature,GND disconnect etc. reverse battery connection
  • Diagnosis output;overcurrent, load open, overtemperature etc.

General purpose small signal MOSFET

Part number

SSM3K7002KF

SSM3J168F

SSM3J66MFV

Package

S-Mini

(SOT-346)

S-Mini

(SOT-346)

VESM

(SOT-723)

VDS(DC)   [V]

60

-60

-20

ID   [A]

0.4

-0.4

-0.8

RDS(ON) [Ω]

@VGS=4.5 V

Typ.

1.2

1.4

0.31

Max

1.75

1.9

0.39

Drive voltage   [V]

4.5

-4.0

-1.2

Polarity

N-ch

P-ch

P-ch

General purpose small signal bipolar transistor

Package

SSM (SOT-416)

USM (SOT-323)

UFM (SOT-323F)*

S-Mini (SOT-346)

Classification

|VCEO| [V]

|IC| [mA]

NPN

PNP

NPN

PNP

NPN

PNP

General purpose

50

150

 

 

2SC4116

2SA1586

2SC2712

2SA1162

50

500

       

2SC3325

2SA1313

Low noise

120

100

   

2SC4117

2SA1587

2SC2713

2SA1163

High-current

50

1700

     

2SA2195*

   
50 2000   TTA501        
100 2500 TTC501          

Small signal bias resistor built-in transistor (BRT)

Part number

NPN (BRT)

PNP (BRT)

Package

ES6 (SOT-563)

RN1907FE

RN2907FE

US6 (SOT-363)

RN1901

RN2901

VCEO (Max)   [V]

50

-50

IC   [mA]

100

-100

TVS diode (for CAN communication)

Part number

DF3D18FU

DF3D29FU

DF3D36FU

Package

USM

(SOT-323)

VESD   [kV]  @ISO 10605

±30

±30

±20

VRWM  (Max)   [V]

12

24

28

Ct   (Typ./Max)   [pF]

9 / 10

6.5 / 8

RDYN   (Typ.)   [Ω]

0.8

1.1

1.5

Power supply IC (for MCU)

Part number

TB9005FNG

Package

SSOP20
(6.4 x 7.0 mm)

Current consumption ICC  (Typ.) [μA]

90 (@VIN = 12 V, Ta = 25 °C) 

Load stability VLOAD (Max) [%]

1 (@ILOAD = 1 to 300 mA)

Function

Number of outputs

1 ch (5 V)

Circuit type

External transistor type

WDT, Overcurrent limitation

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open