Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Brushed DC motor drive circuit

Example of brushed DC motor drive circuit for HVAC

Brushed DC motor drive circuit

Lineup

Brushed DC motor driver for damper

Part number

TB9101FNG

TB9102FNG

Package

SSOP24-P-300-0.65A

(7.6 x 8.3 mm)

Power supply voltage   [V]

7 to 18

7 to 18

Output current   [A]

±1.0

±1.0

Allowable power dissipation [W]

1.32

1.32

On-resistance (Typ.)   [Ω]

0.6 / 0.6 

0.5 / 0.5 

External interface

Direct input

SPI interface

Part number

TB9056FNG

TB9058FNG

Package

SSOP24-P-300-0.65A

Power supply voltage [V]

7 to 18

7 to 18

Output current [A]

0.3

0.3

DC Motor Driver

H-bridge (1ch)

H-bridge (1ch)

On-resistance (Typ.) [Ω]

1.0 / 1.2

1.0 / 1.2
Communication Method  LIN rev. 1.3 LIN rev. 1.3 (Enhanced checksum)

Power supply IC (for MCU)

Part number

TB9005FNG

Package

SSOP20

(6.4 x 7.0 mm)

Current consumption ICC  (Typ.) [μA]

90 (@VIN = 12 V, Ta = 25 °C)
Load stability VLOAD (Max) [%] 1 (@ILOAD = 1 to 300 mA)

Function

Number of outputs

1 ch (5 V)

Circuit type External transistor type
WDT, Overcurrent limitation

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open