Such as reduction of power consumption and miniaturization of circuit boards are important in designing LED headlamp. Toshiba provides information on a wide range of semiconductor products suitable for LED matrix control units, power supply units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of non-isolated DC-DC converter circuit for LED headlamp
Example of matrix control circuit for LED headlamp (1)
Example of matrix control circuit for LED headlamp (2)
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Example of non-isolated DC-DC converter circuit for LED headlamp
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK_plus | SOP Advance(WF) | SOP Advance(WF) |
VDSS (Max) [V] | 100 | 100 | 100 | 100 |
ID (Max) [A] | 30 | 60 | 70 | 45 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0133 | 0.00611 | 0.0041 | 0.0063 |
Polarity | N-ch | N-ch | N-ch | N-ch |
Part Number | |||
---|---|---|---|
Toshiba Package Name | DSOP Advance(WF)L | DSOP Advance(WF)M | L-TOGL |
VDSS (Max) [V] | 100 | 100 | 100 |
ID (Max) [A] | 70 | 45 | 300 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0041 | 0.0063 | 0.00103 |
Polarity | N-ch | N-ch | N-ch |
Part Number | |||||
---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | TSON Advance(WF) | SOP Advance(WF) | SOP Advance(WF) | DPAK_plus |
VDSS (Max) [V] | 60 | 60 | 60 | 60 | 60 |
ID (Max) [A] | 20 | 40 | 70 | 110 | 90 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0120 | 0.0067 | 0.0032 | 0.0021 | 0.0033 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch |
Example of matrix control circuit for LED headlamp (1)
Example of matrix control circuit for LED headlamp (2)
Example of ON/OFF control and reverse connection protecting circuit using P-ch MOSFET for 12 V power lines
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | SOP Advance(WF) | SOP Advance(WF) | DPAK_plus |
VDSS (Max) [V] | -40 | -40 | -60 | -40 |
ID (Max) [A] | -40 | -100 | -90 | -90 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0096 | 0.0031 | 0.0083 | 0.0043 |
Polarity | P-ch | P-ch | P-ch | P-ch |
Example of ON/OFF control and reverse connection protecting circuit using N-ch MOSFET for 12 V power lines
Part Number | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | TSON Advance(WF) | DPAK_plus | SOP Advance(WF) | DSOP Advance(WF)L | S-TOGL | L-TOGL |
VDSS (Max) [V] | 40 | 40 | 40 | 40 | 40 | 40 |
ID (Max) [A] | 40 | 120 | 150 | 150 | 200 | 400 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.0038 | 0.00135 | 0.00079 | 0.00079 | 0.00066 | 0.00030 |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch |
Part Number | |||
---|---|---|---|
Toshiba Package name | PS-8 (SON8-P) | SSOP16 | WSON10A |
VBB (Max) [V] | |||
VCC (Max) [V] | |||
IO (Max) [A] | +5mA/ Internally Limited | Internally Limited /-5m |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.
Simulation data for testing during the development of the circuit boards for end-products.
We provide 3D models and land pattern models (2D models) of each product package.