Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

LED matrix control circuit (1)

Example of Matrix Control Circuit for LED Headlight (1)

LED matrix control circuit

Lineup

Semi-power MOSFET

Part number

SSM6K810R

SSM6K809R

SSM3K376R

SSM6J808R

Package

TSOP6F

TSOP6F

SOT-23F

TSOP6F

VDS(DC) [V]

100

60

30

-40

ID [A]

3.5

6

4

-7

RDS(ON) [mΩ]

@VGS=4.5 V

Typ.

65

36

45

35

Max

92

51

56

48

MOS Type

N-channel

N-channel

N-channel

P-channel

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open