Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Antenna peripheral circuit​

Example of antenna peripheral circuit for V2X​

Antenna peripheral circuit​

[Note1] GNSS:Global Navigation Satellite System
[Global positioning satellite system: generic term for satellite positioning systems such as GPSs,GLONASS, Galileo, quasi-top satellites (QZSS)]

Lineup

Radio frequency SiGe bipolar transistor

Part number

MT4S300U

MT4S301U

Package

USQ (SOT-343)

(2.0 x 2.1 mm)

VCEO (Max) [V]

4

4

IC (Max) [mA]

50

35

Transition frequency 

fT (Typ.) [GHz]

26.5

27.5

Noise figure NF (Typ.) [dB]

0.55 @f = 2 GHz

0.57 @f = 2 GHz

Insertion gain |S21e|2  (Typ.) [dB]

16.9 @f = 2 GHz

18.1 @f = 2 GHz

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open