Electric Toothbrush

Electric Toothbrush

Such as low power consumption and miniaturization are important in designing electric toothbrush. Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, motor control units, sensor signal input unit, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 Current sensor circuit SBD SBD MOSFET MOSFET 100 V AC 100 V AC 3.0 V / 200 mA 3.0 V /200 mA Wireless Charger Feed-side WirelessChargerFeed-side Charging IC Charging IC Battery Battery LDO LDO MCU MCU Power Switch Power Switch Mode Selection Switch Mode Selection Switch Bluetooth® SoC Bluetooth® SoC Status LEDs Status LEDs Wireless Charger Feed-side WirelessChargerFeed-side M M MOSFET MOSFET MOSFET MOSFET MOSFET MOSFET Current Sensor Current Sensor Wireless power supply receiving unit rectifying circuit Battery management Power supply circuit LED driver Motor control unit
Motor control unit

Example of motor control circuit for head vibration (1)

Example of motor control circuit for head vibration (2)

LED driver

Example of LED driving circuit for operation status display

Wireless power supply receiving unit rectifying circuit

Example of rectifier circuit for wireless power supply

Power supply circuit

Example of power supply circuit in a battery powered system

Current sensor circuit

Example of current sensor circuit for safety operation

Battery management

Example of power supply monitoring circuit for battery charging and discharging system

Sub block diagram

Motor control unit
Motor control unit (1)

Example of motor control circuit for head vibration (1)

Example of motor control circuit for head vibration (1)
Suitable for power management switches and contribute to reduction of power consumption and miniaturization of the set.
Part Number
Toshiba Package Name TCSP6A-172101 SOT-23F SOT-23F SOT-723 (VESM)
VDSS (Max) [V]   -12 30 20
ID (Max) [A]   -6.0 4.0 0.25
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V]   0.0202 0.056 1.1
Polarity N-ch×2 P-ch N-ch N-ch
High voltage and low leakage protect the circuit from counter electromotive force caused by motor drive.
Part Number
Toshiba Package Name SOD-323HE (US2H) SOD-323HE (US2H)
VRRM (Max) [V]    
VR (Max) [V] 30 40
CT (Typ.) [pF] 380 300
Motor control unit (2)

Example of motor control circuit for head vibration (2)

Example of motor control circuit for head vibration (2)
Suitable for power management switches and contribute to reduction of power consumption and miniaturization of the set.
Part Number
Toshiba Package Name TCSP6A-172101 SOT-23F SOT-23F SOT-723 (VESM)
VDSS (Max) [V]   -12 30 20
ID (Max) [A]   -6.0 4.0 0.25
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V]   0.0202 0.056 1.1
Polarity N-ch×2 P-ch N-ch N-ch
LED driver
LED driver

Example of LED driving circuit for operation status display

Example of LED driving circuit for operation status display
Offering products that meet customer needs with an extensive product lineup.
Part Number
Toshiba Package Name SOT-346 (S-Mini) SOT-23 (SOT23) SOT-346 (S-Mini) SOT-23 (SOT23)
VCEO (Max) [V] 50 50 -50 -50
IC (Max) [A] 0.15 0.15 -0.15 -0.15
Polarity NPN NPN PNP PNP
Offering products that meet customer needs with an extensive product lineup.
Part Number
Toshiba Package Name SOT-363 (US6)
VCEO (Q1) (Max) [V] -50
VCEO (Q2) (Max) [V] 50
IC (Q1) (Max) [A] -0.15
IC (Q2) (Max) [A] 0.15
Polarity (Q1) PNP
Polarity (Q2) NPN
Wireless power supply receiving unit rectifying circuit
Wireless power supply receiving unit rectifying circuit

Example of rectifier circuit for wireless power supply

Example of rectifier circuit for wireless power supply
High voltage and low leakage protect the circuit from counter electromotive force caused by motor drive.
Part Number
Toshiba Package Name SOD-323HE (US2H) SOD-323HE (US2H)
VRRM (Max) [V]    
VR (Max) [V] 30 40
CT (Typ.) [pF] 380 300
Power supply circuit
Power supply circuit

Example of power supply circuit in a battery powered system

Example of power supply circuit in a battery powered system
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP6F WCSP6F DFN5B DFN5B
IOUT (Max) [mA] 1500 1300 800 500
VOUT [V] 0.6 to 3.6 0.55 to 3.6 0.8 to 3.6 0.8 to 3.6
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP4F DFN4F WCSP4F SOT-553 (ESV) SOT-25 (SMV)
IOUT (Max) [mA] 500 300 300 200 200
VOUT [V] 0.9 to 5.0 0.9 to 4.5 0.8 to 5.0 0.8 to 3.6 1.5 to 5.0
Current sensor circuit
Current sensor circuit

Example of current sensor circuit for safety operation

Example of current sensor circuit for safety operation
The lineup includes a low current consumption type that contributes to improved operating time with a battery, and a low noise type that brings out performance of the sensor.
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-25 (SMV) SOT-353F (UFV)
VCC (Max) [V] 5.5 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75 +/-2.75
Battery management
Battery management

Example of power supply monitoring circuit for battery charging and discharging system

Example of power supply monitoring circuit for battery charging and discharging system
Suitable for power management switches and contribute to reduction of power consumption and miniaturization of the set.
Part Number
Toshiba Package Name TCSP6A-172101 SOT-23F SOT-23F SOT-723 (VESM)
VDSS (Max) [V]   -12 30 20
ID (Max) [A]   -6.0 4.0 0.25
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V]   0.0202 0.056 1.1
Polarity N-ch×2 P-ch N-ch N-ch

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Reference Design

Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.

Documents

Video

Design & Development

Switched Mode Power Supply Library

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

Online Circuit Simulator

This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
  • Bluetooth word mark is a registered trademark owned by the Bluetooth SIG, Inc.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
A new window will open