Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Microphone amplifier

Example of microphone circuit for voice recognition

Microphone amplifier

Lineup

Small surface mount LDO regulator

Part number

TCR15AG Series TCR13AG Series TCR8BM Series TCR5BM Series TCR5RG Series TCR3RM Series TCR3U Series

TCR2L Series

TAR5
Series

Features

Low dropout voltage
High PSRR
High PSRR
Low noise
Low current consumption

Low current consumption

15V Input voltage
Bipolar type

IOUT (Max) [A]

1.5 1.3 0.8 0.5 0.3

0.2

PSRR (Typ.) [dB]
@f = 1 kHz

95 90 98 98 100 100 70

-

70

IB(Typ.) [μA]

25 52 20 19 7 7 0.34

1

170

Low current consumption op-amp / Low noise op-amp

Part number

TC75S102F

TC75S103F

TC75S67TU

Package

SMV

UFV

VDD - VSS [V]

1.5 to 5.5

1.8 to 5.5

2.2 to 5.5

VIO (Max) [mV]

1.3

1.5

3

CMVIN (Max) [V]

VDD

VDD

1.4 (@VDD = 2.5 V)

IDD (Typ. / Max) [μA]

0.27 / 0.46 (@VDD=1.5 V)

100 / 165 (@VDD=1.8 V)

430 / 700 (@VDD = 2.5 V)

VNI (Typ.) [nV/√Hz]
@f = 1 kHz

-

-

6

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open