Such as high efficiency and miniaturization are important in designing mega-solar inverter. Toshiba provides information on a wide range of semiconductor products suitable for inverter circuit unit, gate driving circuit unit, signal transmission unit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of three-phase full-bridge DC-AC converter
Example of monitoring signal transmission circuit
Example of microcomputer peripheral signal transmission circuit
Example of gate-driving circuit for SiC MOSFET module
Example of three-phase full-bridge DC-AC converter
| Part Number | |
|---|---|
| Toshiba Package Name | SO8L(LF4) | 
| Output Interface | Analog output | 
| BVS (Min) [Vrms] @ t = 60 [s] | 5000 | 
| VDD1 (Max) [V] | 5.5 | 
| VDD2 (Max) [V] | 5.5 | 
| IDD1 (Max) [mA] @ VIN+ = 0 [V] | 12 | 
| IDD2 (Max) [mA] @ VIN+ = 0 [V] | 10 | 
| Part Number | |
|---|---|
| Toshiba Package Name | TSOP6F | 
| VDSS P-ch (Max) [V] | -20 | 
| VDSS N-ch (Max) [V] | 30 | 
| ID P-ch (Max) [A] | -4 | 
| ID N-ch (Max) [A] | 4 | 
| RDS(ON) P-ch (Max) [Ω] @ |VGS| = 4.5 [V] | 0.056 | 
| RDS(ON) N-ch (Max) [Ω] @ |VGS| = 4.5 [V] | 0.0391 | 
Example of monitoring signal transmission circuit
| Part Number | |
|---|---|
| Toshiba Package Name | SO6L | 
| BVS (Min) [Vrms] @ t = 60 [s] | 5000 | 
| VCC / VDD (Min) [V] | |
| VCC / VDD (Max) [V] | |
| ICC / IDD (Max) [mA] | |
| Output Interface | open-drain | 
Example of microcomputer peripheral signal transmission circuit
Example of gate-driving circuit for SiC MOSFET module
| Part Number | |
|---|---|
| Toshiba Package Name | TSOP6F | 
| VDSS P-ch (Max) [V] | -20 | 
| VDSS N-ch (Max) [V] | 30 | 
| ID P-ch (Max) [A] | -4 | 
| ID N-ch (Max) [A] | 4 | 
| RDS(ON) P-ch (Max) [Ω] @ |VGS| = 4.5 [V] | 0.056 | 
| RDS(ON) N-ch (Max) [Ω] @ |VGS| = 4.5 [V] | 0.0391 | 
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.