Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Example of the atmospheric pressure sensor circuit using a resistance bridge
Part number | TCR15AG Series | TCR13AG Series | TCR8BM Series | TCR5BM Series | TCR5RG Series | TCR3RM Series | TCR3U Series | TCR2L Series | TAR5 Series |
---|---|---|---|---|---|---|---|---|---|
Features | Low dropout voltage High PSRR | High PSRR Low noise Low current consumption | Low current consumption | 15 V Input voltage Bipolar type | |||||
IOUT (Max) [A] | 1.5 | 1.3 | 0.8 | 0.5 | 0.3 | 0.2 | |||
PSRR (Typ.) [dB] @f = 1 kHz |
95 | 90 | 98 | 98 | 100 | 100 | 70 | - | 70 |
IB (Typ.) [μA] | 25 | 56 | 20 | 19 | 7 | 7 | 0.34 | 1 | 170 |