Application Circuits of TPD4204F and TB6634FNG Sine-Wave Control Type of BLDC Motor Driver

This reference design provides example circuit and design guide using Hall device/IC. The TPD4204F has 600V rating and built-in PWM to drive BLDC motor with sign-wave control.

Application Block Diagram
Applicatoin Circuit Diagram

Features

  • The combinaion of TPD4204F and TB6634FNG achieves high efficiency sine-wave control type of BLDC motgor drive
  • Able to use for AC 200V main applications in regions or coutries with unstable power distribution
  • Bulit-in a voltage regulator, a current limite and an undervoltage protection circuit help to simplify board design

Description

  • Description of control method of BLDC motor drive(square-wave control type and sine-wave control type)
  • Application circuit example of BLDC motor dirve with the combination of TPD4204F and TB6634FNG
  • Design guide of using both a hall sendor and hall IC

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Applications

Cordless Power Tool
Such as low power consumption and miniaturization are important in designing cordless power tools. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, control units, power supply and charge management units, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open