This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The hall sensor detects a magnetic field and outputs an analog signal proportional to its magnitude.
The output of the hall sensor is converted to an ON/OFF digital signal via a comparator and then used as the rotor position signal of the brushless motor.
The hall sensor has high durability because it detects the position without contact, but it cannot be used in all environments because it is sensitive to high temperature.
High-precision and expensive encoders and resolvers are used to detect the position of the servo motor for position control. (Some of them can detect angle degrees of one millionth.)
In the case of a 2-pole motor, it is possible to detect the rotor position every 60 degrees by arranging three-hall sensors at 120 degree intervals on the side of the stator that faces the magnetic pole of the rotor.