This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Course outline
Very simply, there are two kinds of DC motors: brushed, with mechanical contacts, and brushless, which do not have contacts. Both have their roles, but that of brushless motors is much bigger and they are much more versatile. In brushless motors, an electronic circuit switches current, and it can be precisely controlled with a semiconductor. This contributes to a high level of efficiency that reduces energy consumption, and makes the motors suitable for a wide range of applications. This course introduces the basic knowledge needed understand the control of brushless motors, and also covers comparison with brushed DC motors.
Target reader
People who are interested in brushless motors.
Learning time for this course
1 hour approx.