2-1. Open-Loop Control

Open-loop control

A stepping motor can be controlled easily because a feedback circuit is not required.

Non-stepping motors require feedback to determine the rotor position, in particular when you want them to be driven to a specific position. Stepping motors do not require such feedback, because they simple execute a number of steps.

* MCU: Microcontroller

Chapter 2 Features and Classifications of Stepping Motors

2-2. Pros and Cons
2-3. Classification by Output Power
2-4. Classification by Power Supply
2-5. Unipolar Type and Bipolar Type
2-6. Classification by Stator
2-7. Classification by Rotor Types
A new window will open