This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
When the power is dissipated in the semiconductor device, the junction temperature rises.
The temperature rise ΔTj is shown as follows:
ΔTj [deg.C]= Rth [deg.C /W] × PLOSS [W]
ΔTj: Junction temperature rise
Rth: Thermal resistance
PLOSS: Power dissipation in the semiconductor device
Junction temperature is shown as follows:
Tj = ΔTj + Ta
Tj: Junction temperature
Ta: Ambient temperature
*In a bipolar transistor, Tj is used as the symbol of junction temperature.
In a MOSFET, Tch is used as the symbol of channel temperature instead of Tj.
For calculation of junction temperature, please refer to “Thermal Design and Attachment of a Thermal Fin: Power MOSFET Application Notes”