This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Absolute maximum ratings are the maximum values that must not be exceeded even momentarily to guarantee the life and reliability of the device. It mainly regulates voltage, current, temperature, etc.
Significance of maximum ratings
For diodes, the maximum allowable current, reverse voltage, power dissipation, and other characteristics are specified as maximum ratings.
In circuit design using semiconductors, understanding maximum ratings is very important in order to obtain the best performance from devices and maintain device reliability throughout the target operating life.
In order to guarantee the product life and reliability of devices, absolute maximum ratings must not be exceeded even instantaneously. Maximum rated values are determined by the materials, chip size, package, device design, and manufacturing conditions. For diodes, the maximum ratings in datasheets etc. are the absolute maximum ratings.
They are specified at an ambient temperature of 25°C unless otherwise specified.
Voltage ratings
Current ratings
Temperature ratings
Other characteristics
*1: Insulated package in which the entire package is covered with mold resin
An example of absolute maximum rating items in diode technical data is shown below.
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Repetitive peak reverse voltage | VRRM | 400 | V |
| Average forward current (Note 1) | IF(AV) | 0.4 | A |
| Non-repetitive peak forward surge current (Note 2) | IFSM | 8 | A |
| Forward pulse current (Note 3) | IFP | 14 | A |
| Junction temperature | Tj | 150 | °C |
| Storage temperature | Tstg | -55 to 150 | °C |
Note: Using continuously under heavy loads (e.g. the application of high temperature/current/voltage and the significant change in temperature, etc.) may cause this product to decrease in the reliability significantly even if the operating conditions (i.e. operating temperature/current/voltage, etc.) are within the absolute maximum ratings.
Please design the appropriate reliability upon reviewing the Toshiba Semiconductor Reliability Handbook ("Handling Precautions"/"Derating Concept and Methods") and individual reliability data (i.e. reliability test report and estimated failure rate, etc).
Note 1: Ta = 114 °C, device mounted on a ceramic board, half-wave rectified waveform (α = 180°),
(board size: 50 mm x 50 mm, soldering land size: 2 mm x 2 mm, board thickness: 0.64 mm)
Note 2: f = 50 Hz, half-wave rectified waveform, non-repetitive
Note 3: t = 1ms, Rectangular wave
In addition, some diodes have individual maximum ratings. See the application note below for details.
For products, please refer to the following links.