This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In the datasheet, the rise and fall times of general-purpose general-purpose logic ICs are specified in the operating ranges in which their functional operation is guaranteed. Use general-purpose logic ICs within the operating ranges to prevent a malfunction due to output oscillation etc.
If a slowly rising or falling signal (a low slew rate signal) is applied to an input, a current spike occurs during switching, causing VCC and GND bounce, which might result in output oscillation or a malfunction.
Use ICs with a Schmitt-trigger input for slowly changing inputs. However, in the case of excessively slowly changing inputs, even ICs with a Schmitt-trigger input might not be able to suppress noise on power supply or signal lines, resulting in output oscillation or instability.
The table-1 shows the rise and fall times of a typical IC*1 in each series.
Type |
Series Name |
CMOS Logic IC Series No. |
One-Gate Logic (L-MOS) Equivalents |
Operating Voltage Range VCC(V) |
Propagation Delay time *1 tpLH, tpHL (ns) |
Output Current*2, IOUT (mA) |
Rise and fall time @3.3 V |
Rise and fall time @5 V |
|---|---|---|---|---|---|---|---|---|
For 5-V Systems |
Standard |
3 to 18 |
200 |
±0.51 |
0~10 [μs/V]*4 |
0~5 [μs/V]*4 |
||
High Speed |
2 to 6 |
23 |
±4.0 or 6.0 |
0~1 [μs/V] |
0~500 [ns/V] |
|||
4.5 to 5.5 |
31 |
0~500 [ns/V] |
||||||
Advanced |
2 to 5.5 |
8.5 |
±24 |
0~100 [ns/V] |
0~20 [ns/V] |
|||
4.5 to 5.5 |
9.0 |
0~10 [ns/V] |
||||||
Very High Speed |
2 to 5.5 |
8.5 |
±8.0 |
0~100 [ns/V] |
0~20 [ns/V] |
|||
10 |
- *3 |
- *3 |
||||||
4.5 to 5.5 |
9.5 |
0~20 [ns/V] |
||||||
1.8 to 5.5 |
8.5 |
± 16 |
0~20 [ms/V] |
0~1 [ms/V] |
||||
For low-voltage Systems |
Low Voltage |
1.65 to 3.6 |
6.5 |
± 24 |
0~10 [ns/V] |
|||
| Very Low Voltage |
1.2 to 3.6 |
4.2 |
± 24 |
0~10 [ns/V] |
*1: Maximum propagation delay time of typical ICs (TC4001, TC74HC244, TC74HCT244, TC74AC244, TC74ACT244, 74VHC244, 74VHC9541 (An-Yn), VHCT244, VHCV244, 74LCX244, and TC74VCX244) at -40 to 85°C, except for the TC4001 for which the maximum propagation delay time at 25°C is shown.
*2: Those output current values are from DC Characteristics table of the datasheet. In addition, absolute maximum ratings also specify the current.
*3: Rise and fall times are not specified because the TC74VHC9 and 74VHC9 series provide Schmitt-trigger inputs.
*4:Rise and fall times are not specified in the datasheet. The values shown above should be considered only as a guide for creating a design.
The following documents also contain related information.