require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Toshiba has a rich history in semiconductors and offers a wide range of full system solutions.
Our high-power electronics solutions are suitable for a variety of applications.
Toshiba’s Motor Control IC family offers all necessary ICs for DC and BLDC motor control applications.
Offering products for a wide variety of AC/DC input voltages.
Toshiba microcontrollers (MCU) for motor control integrate leading-edge motor control hardware and help improve system development and power efficiency, as well as offers reduced system cost and down-sizing. MCUs are used in a variety of home appliances including air-conditioners as well as many industrial applications.
Our motor control hardware offers Vector Engine (VE) which processes various calculations for vector control, Programmable Motor Driver (PMD) which generates PWM waveform and an ADC which converts motor current. Combining these features together with a high-speed CPU maximizes 3 phase motor control. Toshiba provides development kits to assist in development of sensor-less systems. Combining Toshiba Intelligent Power ICs, power MOSFETs, and Motor Control Drivers (MCD), and MCUs helps create a strong motor control platform for many designs.
Toshiba develops motor control driver ICs for brushless motors, brushed motors, and stepping motors for a wide range of applications such as home appliances, OA, industry, fan motor, etc.
Toshiba has a broad product portfolio and over 40 years of experience in the market.
We have started to provide brushless motor products with Toshiba’s new technology called intelligent phase control which helps achieve high efficiency and reduces development time spent on complicated adjustments.
We provide a wide range of products from 12V to 600V, helping you choose the product that suits your needs best.
Product page
Toshiba's lineup of intelligent power ICs includes high-voltage devices from 500V to 600V and low-voltage ICs from 40V to 60V. High-voltage devices are widely used in home appliances and industrial equipment, including air conditioners. We offer a lineup of products which combine IGBT built-in monolithic ICs using high-voltage micro-SOI processes with multi-chip module products that combine MOSFETs and driver ICs to provide high-efficiency motor solutions. Low-voltage devices offer high side switching, low side switching, and a gate driver which contains various protection features and diagnostic functions.
Product page:
Toshiba has decades of experience in the development and manufacturing of MOSFETs.
Our Low Voltage MOSFETs offer an extensive portfolio from VDSS of 12V to 250V in various circuit configurations and packages by using our own "U-MOS" process. They feature high speed, high performance, low loss, low on-resistance, small packaging, among other benefits.
Each successive generation of Toshiba's trench-gate structures and fabrication processes have steadily reduced the drain-source on-resistance, RDS(ON), of its "U-MOS" series.
Toshiba's small signal package product lineup includes discrete products such as Transistors, Diodes, Schottky barrier diodes, ESD protection diodes, and MOSFETs.
These discretes are complemented by general-purpose IC products such as CMOS logic ICs, LDOs, eFuses, Load switches, and Operational amplifiers.
Toshiba offers a variety of unique products in small packages, which is important for many motor control applications.
Toshiba's industry leading isolation products include couplers for isolated gate driving of power devices, smart gate driver couplers with overcurrent protection functions, isolation amplifiers that can detect phase currents and bus voltages of motors with high accuracy.
Other products include IPM (Intelligent Power Module) interface couplers that are ideal for interfacing controllers such as MCUs with IPMs, and high-speed communication couplers that are ideal for communicating isolated signals between boards or external devices.
Product page: