EOL announced
Power transistor for high-speed switching applications
Application Scope | DC/DC converters / High-speed switching |
---|---|
Features | Low Satulation Voltage |
Polarity | NPN |
RoHS Compatible Product(s) (#) | Available |
2SC6000 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TTC016 | Almost same package but similar characteristics | Different DC current gain |
Toshiba Package Name | New PW-Mold |
---|---|
Package Image |
![]() |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 7 | A |
Collector Current | ICP | 10 | A |
Collector power dissipation | PC | 20 | W |
Collector-emitter voltage | VCEO | 50 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
DC Current Gain hFE (Max) | hFE | IC=2.5A VCE=2V |
400 | - |
DC Current Gain hFE (Min) | hFE | IC=2.5A VCE=2V |
250 | - |
Collector Emitter Saturation Voltage (Max) | VCE(sat) | IB=83mA IC=2.5A |
0.18 | V |
Contact us
Contact usFrequently Asked Questions
FAQs