Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

SSM5G04TU

EOL announced

Multi-chip discrete device (P-ch + SBD)

Description

Generation U-MOSⅡ
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name UFV
Package Image UFV
Package Code SOT-353F
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current (Q1) ID -1 A
Q2 Average Forward Current IO 500 mA
Drain-Source voltage (Q1) VDSS -12 V
Q2 Reverse Voltage VR 12 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=-2.5V 0.4 Ω
forward voltage of Built-in SBD VF IF=0.5A 0.43 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top