Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TPC6901A

EOL announced

Power transistor for high-speed switching applications

Description

Application Scope MOS gate drivers
Features Low Satulation Voltage
Polarity NPN + PNP
Internal Connection Independent
RoHS Compatible Product(s) (#) Available
Assembly bases Malaysia

Package Information

Toshiba Package Name VS-6
Pins 6

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC 1.0 A
Collector Current (Q2) IC -0.7 A
Collector Current (Q1) ICP 5.0 A
Collector Current (Q2) ICP -5.0 A
Collector power dissipation (Q1/Q2) (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) PC 0.5 W
Collector-Base Voltage (Q1) VCBO 100 V
Collector-Base Voltage (Q2) VCBO -50 V
Collector-emitter voltage (Q1) VCEO 50 V
Collector-emitter voltage (Q2) VCEO -50 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=0.1A
VCE=2V
1000 -
DC Current Gain hFE (Q1) (Min) hFE IC=0.1A
VCE=2V
400 -
DC Current Gain hFE (Q2) (Max) hFE IC=-0.1A
VCE=-2V
500 -
DC Current Gain hFE (Q2) (Min) hFE IC=-0.1A
VCE=-2V
200 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=6mA
IC=0.3A
0.17 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=-10mA
IC=-0.3A
-0.23 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top