Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TTC011

EOL announced

Power transistor for high-speed switching applications

Description

Application Scope High voltage switching
Features High hFE
Polarity NPN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-126
Pins 3

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 1 A
Collector Current ICP 2 A
Collector power dissipation PC 10 W
Collector power dissipation PC 1.5 W
Collector-Base Voltage VCBO 230 V
Collector-emitter voltage VCEO 230 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=0.2A
VCE=5V
320 -
DC Current Gain hFE (Min) hFE IC=0.2A
VCE=5V
100 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=30mA
IC=0.3A
1 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top