U10GWJ2C48C

EOL announced

Schottky barrier rectifier stack Schottky barrier type

Description

Application Scope Switching-mode power supplies / Converters / Choppers
Internal Connection Center-tapped
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name TO-220SM
Pins 3
Mounting Surface Mount

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Repetitive Peak Reverse Voltage VRRM 40 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Peak Forward Voltage (Max) VFM - 0.55 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open