※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has expanded its lineup by adding four new products of "CUZ56V", "CUZ62V", "CUZ68V" and "CUZ75V" to CUZ series of Zener diodes, which protect semiconductor devices and equipment power supply lines from switching surges and electrostatic discharge (ESD). These products have Zener voltages of 56V, 62V, 68V, and 75V, respectively.
In recent years, the adoption of 48V power supplies has been increasing in network equipment, industrial equipment, and datacenters to improve power supply efficiency. To support protection in such high-voltage systems, Toshiba has developed these new products.
The new products are Zener diodes that protect semiconductor devices from long pulse width switching surges and induced lightning surges in the order of microseconds to milliseconds and overvoltage with characteristics close to DC. With Zener voltages ranging from 56V to 75V, they are suitable for protecting high-voltage power supply lines such as 48V. The package adopted is SOD-323 (USC), which emphasizes mounting compatibility within the industry. Including existing products, Toshiba offers a lineup of 24 products covering 5.6V to 75V, helping to improve reliability across a wide range of applications.
In addition, Toshiba is developing "CUHZ56V," "CUHZ62V," "CUHZ68V," and "CUHZ75V" which adopt the high-power dissipation type SOD-323HE (US2H) package.
Toshiba will continue to expand its lineup of protection Zener diodes to help improve the reliability of electronic equipment.
The new products can protect not only against transient overvoltage pulses, but also against overvoltage with long pulse width and characteristics close to DC, which are difficult for ESD protection diodes to handle.
The voltage lineup of Toshiba's existing Zener diodes for protection ranges from 5.6V to 51V. Recently, there has been a trend toward increasing power supply voltages in consumer and industrial equipment to improve efficiency. This lineup expansion can also support higher voltages of 48V and above.
The package dimensions are small at 2.5×1.25×0.9mm (typ.), contributing to space-saving on circuit boards.
It also offers compatibility with existing SOD-323 mounting environments.
(Unless otherwise specified, Ta=25°C)
| Part number |
Package | Absolute maximum ratings | Electrical characteristics | Sample check & availability |
||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Name, Size (mm) |
Power dissipation PD (mW) | Electrostatic discharge voltage VESD[1] (kV) | Peak pulse current IPP[2] (A) |
Zener voltage VZ (V) |
Clamp voltage VC[3][4] (V) | Dynamic resistance RDYN[3] (Ω) | ||||||
| Typ. | Contact | Air | Min | Typ. | Max | Test current IZ (mA) | Typ. | Typ. | ||||
| CUZ56V | SOD-323 (USC) 2.5×1.25×0.9 |
600 | ±13 | 5 | 52 | 56 | 60 | 2 | 120 | 4.0 | ![]() |
|
| CUZ62V | ±16 | 5 | 58 | 62 | 66 | 2 | 114 | 3.2 | ![]() |
|||
| CUZ68V | ±20 | 5 | 64 | 68 | 72 | 2 | 115 | 3.1 | ![]() |
|||
| CUZ75V | ±23 | 5 | 70 | 75 | 79 | 2 | 112 | 3.4 | ![]() |
|||
| CUHZ56V[5] | SOD-323HE (US2H) 2.5×1.4×0.6 |
1200 | ±21 | 10 | 52 | 56 | 60 | 2 | 100 | 2.1 | ![]() |
|
| CUHZ62V[5] | ±24 | 10 | 58 | 62 | 66 | 2 | 104 | 1.6 | ![]() |
|||
| CUHZ68V[5] | ±27 | 10 | 64 | 68 | 72 | 2 | 107 | 1.3 | ![]() |
|||
| CUHZ75V[5] | ±30 | 10 | 70 | 75 | 79 | 2 | 111 | 1.5 | ![]() |
|||
Notes:
[1] According to IEC61000-4-2
[2] According to IEC61000-4-5 (tp=8/20μs)
[3] TLP parameters: Z0=50Ω, tp=100ns, tr=300ps, averaging window: t1=30ns to t2=60ns, extraction of dynamic resistance using least squares fit of TLP characteristics between ITLP1=8A and ITLP2=16A.
[4] ITLP=16A
[5] Under development
Overvoltage protection device Zener diode and ESD protection diode (PDF: 1,231KB)
Selection Guide Small Signal (PDF: 7.9MB)
Mini catalog Introduction of Toshiba Zener Diode for protection (PDF: 569KB)
・Expanded Lineup of Surge Protection Zener Diodes that Support the Quality Improvement of Electronic Equipment by Adding New Voltage Ranks
・Lineup Expansion of Zener Diodes for Power Line Protection Contributing to Improvement of Equipment Reliability
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.
