This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Zener diodes are suitable for protecting power supply lines, power supply control lines, and can protect internal circuits and ICs from overvoltages induced by hot plugs, etc.
The power supply line is susceptible to static electricity (ESD) as well as other overvoltage pulses and must be protected. It may not be clear why a circuit broke, but it is often the case that the cause was an overvoltage such as switching of inductive loads. Zener diodes make it easier and safer to protect circuits and ICs.
Stock Check & Purchase
require 3 characters or more.
Part Number | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|