TC74HC155AP

EOL announced

74HC CMOS logic IC series

Description

Function 1 Decoder
Function 2 2-to-4 Line Decoder
Number of Circuits 2
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name DIP16
Package Image Toshiba TC74HC155AP 74HC CMOS logic IC series product DIP16 package image
JEITA P-DIP16-6.4x19.25-2.54
Pins 16
Mounting Through Hole
Width×Length×Height
(mm)
19.75×7.62×3.5
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 6 V
Supply voltage (Min) VCC - 2 V
Operating temperature Topr - -40 to 85
Output current (Min) IO VCC=4.5V 4 mA
Propagation delay time (Typ.) tpd_tpz VCC=5V 12 ns

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open