Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TC35661SBG-203

EOL announced

Bluetooth® IC

Description

Feature (BR/EDR) single / Small BGA Package
Automotive Support N/A
Bluetooth Category Bluetooth® classic
Bluetooth Core spec. 4.2
Embedded Profiles SPP
Interfacing I2C / SPI / UART
User RAM Size (KB) N/A
User Flash Size (KB) N/A
Function ARM® ARM7TDMI-S™ / RF analog circuitry / low power mode
RoHS Compatible Product(s) (#) Please contact us.
Status Under mass production

Package Information

Toshiba Package Name P-TFBGA64-0505-0.50
Package name BGA
Pins 64
Mounting Surface Mount
Package size 5.0 mm x 5.0 mm
Pin pitch 0.5 mm

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature (Max) Topr - 85
Operating Temperature (Min) Topr - -40
Power supply voltage (Max) - - 3.6 (*2) V
Power supply voltage (Min) - - 1.7 (*2) V
Current Consumption in RX Active mode (peak) IRX (3.3V) 63 mA
Current Consumption in TX Active mode (peak) ITX (3.3V) 63 mA
Current Consumption in Sleep mode ISleep - 30 μA
Transmit Power(Max) PTrans - 2 dBm
Receiver Sensitivity - - -90 dBm

(*2) Power supply voltage: 1.7 to 1.9 or 2.7 to 3.6.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top