TLP2098

EOL announced

Photocoupler (photo-IC output)

Description

Feature Available plus or minus input current / 5V supply voltage
Application Scope Communication interface / PLC / Measurement instrumentation
Function High-speed
Number of Circuits 1
Output Interface totem-pole(INV)
RoHS Compatible Product(s) (#) Please contact us.
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 5pin MFSOP6
Package Image Toshiba TLP2098 Photocoupler (photo-IC output) product 5pin MFSOP6 package image
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
3.6×7.0×2.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC -0.5 to 20 V
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVS t=60sec 3750 Vrms
ICC (Max) ICC - 3 mA
threshold input current(H/L) IFHL - 3 mA
Propagation delay time (H/L)(Max) tpHL - 250 ns
Propagation delay time (L/H)(Max) tpLH - 250 ns
Data transfer rate - - 5 Mbps
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 20 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open