What is the isolation life of the standard digital isolator "DCL54x01"?

Insulation life

Toshiba Standard Digital Isolators have a structure that uses oxide film in the chip to insulate them. Therefore, the isolation life of the standard digital isolator can be predicted by applying the same concept as MOSFET gate-oxide breakdown over time (TDDB : Time Dependent Dielectric Breakdown [Note 1]).
"Magnetic and capacitive coupler for basic and reinforced insulation" [Note 2] has been standardized by the International Safety Standards under standard number IEC 60747-17: 2020 Ed. 1 and VDE V 0884-11, and the aforementioned TDDB test conditions have been defined.

The DCL54x01 series complies with VDE V 0884-11 standards by applying for reinforced isolation to the maximum operating isolation voltage VIORM=1.0kVrms [Note 3]. TDDB test is conducted at 1.2kVrms, a factor of safety (1.2) multiplied by the above VIORM required for reinforced isolation. Also, the life determination point is 37.5 years [Note 4] @ 1.2kVrms on the extrapolation line of 1ppm defect rate required for reinforced isolation.
As a reference, in addition to testing the rated life required at a minimum for the above VDE qualification, we predict an isolation life of 70 years or more, exceeding the VDE specifications, under accelerated conditions of the test voltage.

[Note 1] Please refer to our Semiconductor Reliability Handbook (PDF: 4.14MB).

[Note 2] Please purchase a standard document and check the specifications.

[Note 3] VDE approval of DCL541L01, DCL541H01, DCL542L01 and DCL542H01 is under progress as of March 2023.

[Note 4] The value is obtained by multiplying the safety factor by 1.875 for the rated life of 20 years.

Standard Digital Isolators

Related information

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open