※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
※  : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
A transistor array is a product in which multiple drive circuits using high-voltage/high-current transistors and DMOS FETs are arrayed in one IC package.
Our latest transistor array uses DMOS FET for the output of drive circuit and realizes low loss by ON resistance, and CMOS input can control directly from MCU's GPIO etc.
Output types include sink type (low side switch) and source type (high side switch).
We also have a lineup of products that incorporate an output clamp diode that regenerates the back electromotive force generated by switching of an inductive load into the load power supply.
Larger currents can also be driven by connecting multiple outputs in parallel.
Output Current Type: Sink, Number of Channels: 4
| Conventional Product | New Product | Output Type | Number of Channels | inductive load | Common diode | Input Level | Output Current | Output voltage | Package | 
|---|---|---|---|---|---|---|---|---|---|
| TD62064APG TD62064AFG | TBD62064APG TBD62064AFG TBD62064AFAG | Sink | 4ch | Support | Built in | H | 1.5A | 50V | DIP16 HSOP16 SSOP24 | 
| TD62308APG TD62308AFG | TBD62308APG TBD62308AFG TBD62308AFAG | Support | Built in | L | 1.5A | 50V | DIP16 HSOP16 SSOP24 | 
Output Current Type: Sink, Number of Channels: 7
| Conventional Product | New Product | Output Type | Number of Channels | inductive load | Common diode | Input Level | Output Current | Output voltage | Package | 
|---|---|---|---|---|---|---|---|---|---|
| TD62003APG TD62003AFG ULN2003APG ULN2003AFWG | TBD62003APG TBD62003AFG TBD62003AFNG TBD62003AFWG | Sink | 7ch | Support | Built in | H | 0.5A | 50V | DIP16 SOP16 SSOP16 SOL16 | 
| TD62004APG TD62004AFG ULN2004APG ULN2004AFWG | TBD62004AP TBD62004AFG TBD62004AFNG TBD62004AFWG | Support | Built in | H | 0.5A | 50V | DIP16 SOP16 SSOP16 SOL16 | ||
| TD62502PG TD62502FG TD62502FWG | TBD62502APG TBD62502AFG TBD62502AFNG TBD62502AFWG | - | - | H | H | 50V | DIP16 SOP16 SSOP16 SOL16 | ||
| TD62503PG TD62503FG TD62503FWG | TBD62503APG TBD62503AFG TBD62503AFNG TBD62503AFWG | - | - | H | 50V | DIP16 SOP16 SSOP16 SOL16 | |||
| TD62304APG TD62304AFG TD62304AFWG TD62305APG TD62305AFG TD62305AFWG | TBD62304APG TBD62304AFNG TBD62304AFWG | - | - | L | 0.5A | 50V | DIP16 SSOP16 SOL16 | 
Output Current Type: Sink, Number of Channels: 8
| Conventional Product | New Product | Output Type | Number of Channels | inductive load | Common diode | Input Level | Output Current | Output voltage | Package | 
|---|---|---|---|---|---|---|---|---|---|
| TD62083APG TD62083AFG TD62083AFWG ULN2803APG ULN2803AFWG | TBD62083APG TBD62083AFG TBD62083AFNG TBD62083AFWG | Sink | 8ch | Support | Built in | H | 50V | 50V | DIP18 SOP18 SSOP18 SOL18 | 
| TD62084APG TD62084AFG TD62084AFWG ULN2804APG ULN2804AFWG | TBD62084APG TBD62084AFG TBD62084AFNG TBD62084AFWG | Support | Built in | H | 50V | 50V | DIP18 SOP18 SSOP18 SOL18 | ||
| TD62083AFG TD62083AFWG ULN2803APG ULN2803AFWG | TBD62183AFNG TBD62183AFWG | Support | Built in | H | 50V | 50V | SSOP18 SOL18 | ||
| TD62387APG TD62387AFG TD62387AFWG | TBD62387APG TBD62387AFNG | Support | Built in | L | 0.5A | 50V | DIP20 SSOP20 | ||
| TD62382APG TD62382AFG TD62382AFWG TD62384APG TD62384AFG TD62385APG TD62385AFG | TBD62384APG TBD62384AFNG | - | - | L | 0.5A | 50V | DIP18 SOL18 | ||
| TBD62381PG TBD62381FG TBD62381FWG | TBD62381APG TBD62381AFNG TBD62381AFWG | - | - | H | 0.5A | 50V | DIP18 SSOP18 SOL18 | 
Output Current Type: Source, Number of Channels: 8
| Conventional Product | New Product | Output Type | Number of Channels | inductive load | Common diode | Input Level | Output Current | Output voltage | Package | 
|---|---|---|---|---|---|---|---|---|---|
| TD62783APG TD62783AFG TD62783AFWG TD62783AFWG | TBD62783APG TBD62783AFG TBD62783AFNG TBD62783AFWG | Source | 8ch | Support | Built in | H | 0.5A | 50V | DIP18 SOP18 SSOP18 SOL18 | 
| TD62781APG TD62781AFG | TBD62781APG TBD62781AFWG | - | - | H | 0.5A | 50V | DIP18 SOL18 | ||
| TD62785APG TD62785AFG | TBD62785APG TBD62785AFWG | - | - | L | 0.5A | 50V | DIP18 SOL18 | ||
| TD62786APG TD62786AFG TD62786AFWG | TBD62786APG TBD62786AFNG TBD62786AFWG | Support | Built in | L | 0.5A | 50V | DIP18 SSOP18 SOL18 | 
| Conventional Product | New Product | Output Type | Number of Channels | inductive load | Common diode | Input Level | Output Current | Output voltage | Package | 
|---|---|---|---|---|---|---|---|---|---|
| - | TBD62089APG | Sink | 8ch | -- | H | 0.5A | 50V | ||
| - | TBD62789APG | Source | Support | Built in | H | 0.5A | 50V | DIP16 | 
require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Search the entire transistor arrays that meet your performance specifications.
| Product | File Type | PSpice Download | Type | Features | Publish Date | 
|---|---|---|---|---|---|
| TBD62783A | zip | (29KB) | DMOS Transistor Array | 8-channel current source type DMOS transistor array | 2017/09/26 | 
| TBD62003A | zip | (23KB) | DMOS Transistor Array | 7-channel current sink type DMOS transistor array | 2018/02/07 | 
| TBD62083A | zip | (21KB) | DMOS Transistor Array | 8-channel current sink type DMOS transistor array | 2020/01/29 | 
| TBD62503A | zip | (26KB) | DMOS Transistor Array | 7channel sink type DMOS transistor array (Open drain) | 2020/02/26 | 
Stock Check & Purchase
require 3 characters or more.
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.