require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Select Application
Find everything you need for your next product design. Simply select an application and click through to the block diagram to discover our semiconductor solutions.
New Products / News
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | Automotive / Motor Drivers / DC-DC Converters / Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | U-MOSⅣ |
Internal Connection | Single |
AEC-Q101 | Qualified |
RoHS Compatible Product(s) (#) | Available |
Assembly bases | Japan |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TK60S06K3L | Almost same package but similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | DPAK+ |
---|---|
Package Image |
![]() |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.5×9.5×2.3 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 60 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 45 | A |
Power Dissipation | PD | 68 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 3.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=6V | 16.4 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 10.5 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1950 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 41 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs