EOL announced
Power MOSFET (N-ch single VDSS≤30V)
Application Scope | High-Efficiency DC-DC Converters / Notebook PCs / Mobile Equipments |
---|---|
Polarity | N-ch |
Generation | U-MOSⅦ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
TPC8065-H is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TP89R103NL | Almost same package but similar characteristics | Almost same ON resistance |
TP86R203NL | Almost same package but similar characteristics | Slightly lower ON resistance |
TPH6R003NL | Almost same characteristics but different package | Almost same ON resistance |
Toshiba Package Name | SOP-8 |
---|---|
Package Image | |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.9×6.0×1.52 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 30 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 13 | A |
Power Dissipation | PD | 1.9 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.3 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 14.7 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 11.6 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1350 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 20 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs